Details
"Solid Sweep" fails when user tries to use a projected (or wrapped) curve as
path.
Solution
Unfortunately this is a "common behaviour" in most cases (ST9).
One possible way round this is to create a similar curve using some lines and arcs in "3D
Sketch", which may make the solid sweep work.
Notes and References
IR 8918292
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 864
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Function: FEATURES
Ref: 002-7009562