Can't place a diameter dimension with 1 arrow out

2021-10-06T23:26:52Z

Summary


Details

--------------- 
In pre-NX10 versions, to add a diameter dimension with the arrows out and 
with 1 arrow, the settings for Display Arrow 2 is toggled OFF. How to create 
the same diameter dimension in NX10?



Solution

 Create a Radial Dimension and set the Method to Diametral. After selecting 
the curve or edge and before placing the dimension on the drawing, the 
On-Screen control dialog will display. In the lower left corner toggle 
ON the "Arrows Out Diameter" icon. The dimension will now display with 
1 arrow and outside the curve or edge.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DRAFTING
Version: V10.0.3
Function: DIMENSION

Ref: 002-7009536

KB Article ID# PL7009536

Contents

SummaryDetails

Associated Components