---------------
What Color Definition File is used when using Export Part?
Solution
When performing File --> Export --> Part, it will use the settings from the
Customer Defaults background settings. If you change the color in the
customer defaults, and use File --> New --> Blank template, it will be the
background color that you would see when you do a File --> Export --> Part.
The background colors in the Customer Defaults use the RGB values, so take
note of your background colors RGB values and input them into the Customer
Defaults.
Gateway --> Visualization --> Background.
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: GATEWAY
Version: V9.0
Function: EXPORT_PART
Ref: 002-7009328