Solid Edge No graphics for parts displayed in standalone viewer

2021-10-06T23:55:01Z
DOC_MANAGEMENT

Summary


Details

--------------- 
Some parts opened in the standalone viewer do not display graphics whereas in a 
viewer installed with Solid Edge those parts display as expected. Why?



Solution

 To view Solid Edge files with the standalone viewer, the part files must 
contain a Solid Edge display cache. The 'missing' files were most probably 
saved with the option 'Store geometry in part file for fast open' disabled.


To resolve the issue, these files will have to be opened in Solid Edge and 
saved with this option enabled. This option is located in the Solid Edge 
Options on the General tab - 'Store geometry in Part file for fast open'.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: INSIGHT_CONNECT
Function: FREE_VIEWER

Ref: 002-7009083

KB Article ID# PL7009083

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: INSIGHT