Does Tecnomatix 12.1 support Windows 10?
Solution
Answer:
NOOperating Systems
Version 12.1 supports the following Microsoft operating systems on the Tecnomatix client side: - Windows 7 full certification
- Windows 8 - tested, not yet certified
- Windows Vista
- Windows Server 2012 R2
- Windows Server 2008 R2 SP1 - Standard edition
Version 12.1 supports the following operating systems on the eMServer side: - Windows Server 2008 R2 SP1
- Windows Server 2012 R2
Version 12.1 supports the following operating system on the Web server side: - Windows 7
- Windows Server 2012 R2
- Windows 8 - tested, not yet certified
- Windows Server 2008 R2
- Windows Vista
Tecnomatix V13.0.1 is the first Tecnomatix version supported on Windows 10.
Notes and References
Tecnomatix Hardware Requirements ver. 12.1
Hardware/Software Configuration
Platform: na
OS: window
OS Version: n/a
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V12.1
Function: API
Ref: 002-7008964