Solid Edge Adjustable parts or assemblies are moving around uncontrolled

2021-10-06T23:55:10Z
ASSEMBLY

Summary


Details

Sometimes it may occur that adjustable parts or assemblies are moving 
unexpectedly while dragging or setting relationships.



Solution

Please check if the part/assembly is placed by a "ground" relationship.


"Ground" relationships will become "flexible" if a part/assembly is defined 
as adjustable. This is "works as designed", and is necessary for 
calculating different shapes/positions of adjustable parts (and assemblies).


So to resolve just change the "Ground" relationship e.g. by using 3 
relations to reference planes.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 864
Product: SOLID_EDGE
Application: ASSEMBLY
Function: SIMPLYMOTION

Ref: 002-7008832

KB Article ID# PL7008832

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS