E
nv_print options and switches to determine NX version and build.

Solution
1. Open the NX Command Prompt
Example:
Start -> All Programs -> Siemens NX -> NX Command Prompt:2. env_print commands
Inside the NX Command prompt, type in the following to learn the version and build:
env_print
-m
In this example, NX version 1863, build 3502 is confirmed.
Reference - Inside NX, File -> Help -> About NX:

Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 1064
Product: NX
Application: SYSENG
Version: V1859
Function: INSTALL_ISSUES
Ref: 002-7008819