Not possible select PDW/MW components if Excel is not installed

2021-10-06T23:26:55Z

Summary


Details

--------------- 
When MS Excel is not installed on the same workstation as NX, it's not possible 
to select PDW or MDW components from Reuse Library.



Solution

It works when setting XESS as "Default Spreadsheet Application" in Customer 
Defaults-Gateway-General, tab "Spreadsheet".


Then all Mold Wizard and Progressive Die Wizard libraries can be used via 
Reuse Library.


Keep in mind that Excel is required when you need to modify the database to 
introduce your own catalogs.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: KDA
Version: V10.0.3
Function: MOLDWIZARD

Ref: 002-7008799

KB Article ID# PL7008799

Contents

SummaryDetails

Associated Components