Solid Edge Training videos for standard parts.

2021-10-06T23:55:11Z
APPLICATION

Summary


Details

--------------- 
Are there any training videos for ST9 to for adding standard parts.



Solution

 In ST9 documentation help, some videos have been added for standard parts help.


A series of videos are available to introduce important workflows:


• Add multiple part files to the working database. 


• Add a standard part from a Solid Edge assembly. 


• Add parts from the standard parts installation database. 


• Add a standard part from an existing Solid Edge part file. 


• Add standard parts from an Excel table. 


• Add standard parts using manual data entry. 


• Add from existing parts by extending characteristics and properties. 


• Add standard parts from a Solid Edge family of parts master file. 


These videos would certainly help the user to add standard parts in library.


The link for the same is:


http://docs.plm.automation.siemens.com/tdoc/se/109/se_help/#uid:xid1218227



Notes and References

IR#7781991



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 764
Product: SOLID_EDGE
Application: APPLICATION
Version: V109.0
Function: STANDARD_PARTS

Ref: 002-7008773

KB Article ID# PL7008773

Contents

SummaryDetails

Associated Components

APPLICATION: STANDARD_PARTS