Solid Edge Mirroring of Synchronous features fails

2021-10-06T23:55:25Z
PART/SHEETMETAL

Summary


Details

Sometimes mirroring of multiple identical Synchronous features fails, 
especially when the features had been previously "attached" - usually after 
placing them by using Feature Library.



Solution

"Mirror" command contains an option to "Detach Faces". Using this, you will get 
a set of faces (instead of failed features) when mirroring. After this, you can 
manually attach each of the mirrored faces to the part.



Notes and References

IR#7880142



Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 864
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Function: FEATURES

Ref: 002-7008679

KB Article ID# PL7008679

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN