How to change and edit threaded hole Tap Drill callout settings.

2021-10-06T23:26:57Z

Summary


Details

--------------- 
User need to manually go to setting, Prefix to remove the text "TAP DRILL:" 
so he wants to know is there a setting somewhere the user can edit or remove 
the TEXT "TAP DRILL:" callout and make it a NX default setting for all users.



Solution

 User can edit or remove the text "TAP DRILL" callout and set default settings 
from preference and Customize Drafting Standard.


Where it in Drafting Preference 
----------- 
Preferences ->Drafting -> Common: Prefix/Suffix : Hole Callout : Parameter.


Set Feature: "Threaded Hole" and Parameter: Tap Drill Diameter.


Change Prefix. And Apply. 
------------ 


Where it in Customize Drafting Standard. 
---------------


File -> Utilities -> Customer Defaults -> Drafting-> general: Customize 
Standard: 
Hole Callout -> Threaded Hole : Tap Drill Diameter Prefix.


--------



Notes and References

7751558



Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 764
Product: NX
Application: DRAFTING
Version: V11.0.2
Function: DIMENSION

Ref: 002-7008338

KB Article ID# PL7008338

Contents

SummaryDetails

Associated Components