Details
---------------
How to convert the multiple Step files using command prompt
Solution
Need to Run the below command from NX Command Prompt.
D:\Siemens\NX10\STEP203UG>step203ug.cmd d=C:\step203ug_import.def
Sample definition file:
DSP_MASK=Fatal,Severe,Error,Warning,Information,Status,Summary,Prefix
INDIVIDUAL_LIST=c:\bani\newmodel10.prt,c:\bani\newmodel11.prt
MSG_MASK=Fatal,Severe,Error,Warning,Information,Status,Summary,Prefix
UGI_LAYERE_MASK=
UGI_LOAD_VER=Load Exact Version
UGI_COMP_FAIL=Abort if Load Fails
SMOOTH_BSURFS=On
UGI_LOAD_OPTION=Load From Assem Dir
RECALL_DEF_FILE=step203ug.def
Description=
PA_EDGE_FACE_BSPLINE_APPROX_TOL=0.0254
CNV_MODE=On-Line
EXPORT_EXTERNAL_REFERENCE_FORMAT=STEP
EXPORT_EXTERNAL_REFERENCES=Off
SHORT_LONG_NAMES=Long
Organization=
EXPORT_VALPROPS=Off
MODULES_MASK=Solids,Wireframe,Surfaces,PMI
LOG_FILE=c:\bani\block_step.log
CHOOSE_DIRECTION=STEP to UG
AUTOMATIC_SURF_SEW=Off
File_Name=
PROCESS_PART_LIST=c:\bani\model10.stp,c:\bani\model11.stp
UGI_LOAD_COMP=Load Components
UGI_LAYERD_MASK=
Author=
UGI_COMP_SUB=Do not Allow Substitution
UGI_LAYER_MASK=1-256
AP203_COLLAY_EXT=Off
Authorization=
UGI_PROC_ASSEM=Use load_options.def options
Imp_Level=1
ZERO_LAYER_DEFAULT=1
Pre_Version=STEP203UG NX 10.0
SAVE_DEF_FILE=step203ug.def
UGI_SEARCH_DIRS=
ASSEMBLY_MAP=Off
FILE_FILTER=C:\bani\*.stp
The below parameters in this definition file are important:
INDIVIDUAL_LIST=c:\bani\newmodel10.prt,c:\bani\newmodel11.prt
PROCESS_PART_LIST=c:\bani\model10.stp,c:\bani\model11.stp
FILE_FILTER=C:\bani\*.stp
Notes and References
IR 7782238
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: n/a
Product: NX
Application: TRANSLATOR
Version: V10.0.3
Function: STEP_AP203
Ref: 002-7008272