Tecnomatix License errors during install of Process Simulate 13.0

2021-10-07T00:01:32Z
Process Simulate

Summary


Details

Teamcenter and NX are already on computer and work fine. 
First time install of Process Simulate 13.0. 
No other versions of Process Simulate installed on computer. 
License errors during install. (Not up to date).



Solution

Even though Teamcenter and NX are already on computer and working fine, they are older. The current version of licensing, SPLM6, does not support Process Simulate 13.0. You need version SPLM8.


Here are the options: 
Load an older version of Process Simulate that supports SPLM6 or get the newer version of SPLM8 from install disks (available on-line) and point it to the splm6.lic file.


Bottom line: SPLM licensing is backward compatible but not forward compatible.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V13.0
Function: LICENSING

Ref: 002-7008036

KB Article ID# PL7008036

Contents

SummaryDetails

Associated Components

Process Simulate Installation