Material Part Attribute Cannot Be Manually Edited

2021-10-06T23:26:42Z

Summary


Details

Having mapped the NX Material attribute to a Material property on the Item Revision Master Form, it is not possible to manually edit the Material attribute from the Attributes page of the "File --> Properties" dialog in NX.



Solution

You will not be able to manually edit the attribute using "File --> Properties". It is tied to the NX "System" Material attribute and (OOTB) can only be modified if you assign a different material from the Materials Library.


It is possible to setup the NX environment to allow manual edits to the Material attribute value. You can either assign the NX system Material attribute for "Part Material" and "Object Material" to a different name (via the Customer Defaults) or uncheck the Part Material and Object Material "Create Attribute" defaults.


File --> Utilities --> Customer Defaults --> Gateway --> Materials/Mass


Select the Attributes tab. Here you can enter a different name for the Attribute Title or uncheck the defaults:


 ----------------------------------------------- 
 Part Material 
 [x] Create Attribute


 Attribute Title 
 Material 
 ----------------------------------------------- 
 Object Material 
 [x] Create Attribute


 Attribute Title 
 Material 
 -----------------------------------------------


OOTB both Part Material and Object Material are checked and assigned the attribute name "Material". 
Restart NX to see any changes made to the Customer Defaults.

Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: GATEWAY
Version: V1847
Function: CUSTOMER_DEFS

Ref: 002-7006785

KB Article ID# PL7006785

Contents

SummaryDetails

Associated Components