Create Printer Profiles for ALL users

2021-10-06T23:27:19Z

Summary


Details

--------------- 
Printer Profiles are user dependent files that are stored locally on the user's 
computer, need to make them available for ALL users.



Solution

 First set up and test the printer profiles for an individual user, e.g. 
"A3_Color_ActSize" and "A4_Mono_Fit".


These profiles are now saved in "C:\Temp\print_submit\<nodename>\userprofiles" 
Now go into your Printer Group directory, which contains the definitions for 
your plotters. Make a backup copy of defaultprofiles. Then edit 
defaultprofiles, and read in your saved userprofiles file. Copy the profiles 
for each printer to follow directly after the <System Profile> line for that 
particular printer. Delete the text "Basic Plotting System~0~" from the user 
profiles that you are putting into the system profiles. You should be able to 
tell that the new profiles match the <System Profile> for the plotter. Save 
this file, and all users should now be able to access the multiple system 
profiles per user.


Printer profiles (C:\Temp\print_submit\<nodename>\userprofiles) 
A4_Mono_Fit:Basic Plotting System~0~PS_Multi_Bin:MM:0~0~0~0~0~0~0:::::LANDSCAPE 
BESTFIT:MONO:SCALE_TO_PAGE~100:CENTER:CENTER:0:0~0~0~0:A4~200.083~288.205~ps_a4 
_init:600:PS_LINECAP_BUTT:PS_LINEJOIN_ROUND:0:0 
A3_Color_ActSize:Basic Plotting 
System~0~PS_Multi_Bin:MM:0~0~0~0~0~0~0:::::LANDSCAPE:COLOR:SCALE_ORIGINAL~100:C 
ENTER:CENTER:0:0~0~0~0:A3~288.205~411.311~ps_a3_init:600:PS_LINECAP_BUTT:PS_LIN 
EJOIN_ROUND:0:0


Printer definition (P:\NX9_Plot\defaultprofiles) 
<System 
Profile>:PS_Multi_Bin:INCHES:0~0~0~0~0~0~0::::::COLOR:SCALE_ORIGINAL~100:LEFT:L 
EFT 
:0:0~0~0~0:A4~200.083~288.205~ps_a4_init:600:PS_LINECAP_BUTT:PS_LINEJOIN_MITER: 
0:0 
A4_Mono_Fit: PS_Multi_Bin:MM:0~0~0~0~0~0~0:::::LANDSCAPE 
BESTFIT:MONO:SCALE_TO_PAGE~100:CENTER:CENTER:0:0~0~0~0:A4~200.083~288.205~ps_a4 
_init:600:PS_LINECAP_BUTT:PS_LINEJOIN_ROUND:0:0 
A3_Color_ActSize: 
PS_Multi_Bin:MM:0~0~0~0~0~0~0:::::LANDSCAPE:COLOR:SCALE_ORIGINAL~100:CENTER:CEN 
TER:0:0~0~0~0:A3~288.205~411.311~ps_a3_init:600:PS_LINECAP_BUTT:PS_LINEJOIN_ROU 
ND:0:0


Tip : If you have similar printers, you can copy the Printer Profiles lines 
 below the <System Profile> line of another printer as well, don't 
 forget to change the printer name in these lines to match the other 
 printer.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: GATEWAY
Version: V9.0.3
Function: PLOTTING

Ref: 002-7006081

KB Article ID# PL7006081

Contents

SummaryDetails

Associated Components