This article sums up the operating Systems (OS) officially supported by Simcenter Amesim starting from v16.1
The following information provides the officially supported platforms for Simcenter Amesim. For all releases presented here, only 64-bit operating systems are supported. For more detailed information about the compatibility consideration (hardware and software), please refer to the installation manual of the concerned release.
2310 - 2410 |
|
|
2304 |
|
|
2210 |
|
|
2021.2 - 2022.1 |
|
|
2021.1 |
|
|
Note: Simcenter Amesim integration is only supported on Windows 10. | ||
2020.2 |
|
|
Note: Simcenter Amesim and Teamcenter integration is only supported on Windows 10. Simcenter System Architect is only supported on Windows 10. | ||
2020.1 |
|
|
Note: Simcenter System Architect and Teamcenter integration is only supported on Windows 10. | ||
2019.2 |
|
|
Note: Simcenter System Architect and Teamcenter integration is only supported on Windows 7 and Windows 10 | ||
2019.1 |
|
|
Note: Simcenter System Architect and Teamcenter integration is only supported on Windows 7 and Windows 10. | ||
17 |
|
|
Note: Simcenter System Synthesis and Teamcenter integration is only supported on Windows 7 and Windows 10. | ||
16.1 |
|
|