HyperLynx Setting up and running Simulations using Full Wave Solver - HyperLynx Advanced Solvers

2024-09-10T19:56:07.000-0400
Advanced Solvers

Summary

This video is a demonstration of setting up and running simulation using Full Wave Solver. The setup steps include exporting a design database from HyperLynx Board Sim into Full Wave Solver, Setting up the ports and Solving the design to generate S-Parameters.


Details

KB Article ID# KB000153075_EN_US

Contents

SummaryDetails

Associated Components

HyperLynx Advanced Solvers