Simcenter FLOEFD Simcenter FLOEFD Viewer Download

2024-07-02T11:18:56.000-0400
FLOEFD for Creo FLOEFD (Standalone) FLOEFD for Catia V5 FLOEFD for NX FLOEFD for Solid Edge Simcenter FLOEFD SC

Summary

Simcenter FLOEFD Viewer is an easy-to-use, license-free standalone application to view and compare 3D geometry and simulation results generated from the fully CAD-embedded multiphysics simulation performed in Simcenter FLOEFD software.


Details

Simcenter FLOEFD Viewer functionality

The Simcenter FLOEFD Viewer can be used to examine and also compare different *.EFDScene files exported from Simcenter FLOEFD. The FLOEFD Viewer allows a fully interactive display of result plots, animations, diagrams and 3D-Geometry by rotating or zooming to get full visual information. Individual plot features can be hidden and a visual comparison of different versions is possible as well.

image

Download Viewer and Example files

The Simcenter FLOEFD Viewer including two *.EFDScene files as example can be found in the Attachments section above or in the Files section on the top right.

KB Article ID# KB000129337_EN_US

Contents

SummaryDetails

Associated Components

Simcenter FLOEFD for Creo