This article consolidates a set of SupportKit resources and test cases, providing users with a practical means to acquaint themselves with the various features of AMS.
Xpedition AMS serves as an integrated and scalable design and simulation environment, capable of conducting simulations for designs ranging from small electrical circuits to complete mechatronic systems. It combines a simulation engine, modeling capabilities, and visualization and analysis tools directly into Xpedition. This integration enables users to leverage the advantages of full integration into the PCB design flow.
However, it is essential to adhere to the rules and model requirements specified by Xpedition Designer throughout the entire use of this integrated solution. This requirement is applicable to both the netlist flow and simulation modeling processes.
Xpedition AMS is included as a bundled application within Xpedition Designer, offering a cohesive flow for system design, simulation, analysis, and PCB layout. Given that the physical printed circuit board (PCB) is a critical component in the final product, maintaining a high level of design control and rigor is crucial throughout the entire process.
This article consolidates a set of SupportKit resources and test cases, providing users with a practical means to acquaint themselves with the various features of AMS.