Consistency of FEA Units

2023-02-01T12:25:06.000-0500

Summary

Equations and examples for unit consistency in FEA.


Details

Most Finite Element Analysis (FEA) programs do NOT ensure consistency of units.  It is the responsibility of the user to use properties of consistent units.

1 g = 9.80665 m / sec^2  (definition)
1 in = 25.4 mm  (definition)
1 N = 1 kg m / sec^2  (definition)
1 Pa = 1 N / m^2  (definition)
1 kPa = 1 mN / mm^2  (definition)
F = m g = W (definition)
1 lbf = 1 lbm * 1 g  (definition)
1 lbf = 1 lbm * ( 9.80665 m / sec^2 ) ( 1000 mm / m ) ( 1 in / 25.4 mm )
1 lbf = 386.08858 lbm in / sec^2
1 lbf = 32.17405 lbm ft / sec^2
1 lbm = 1 lbf sec^2 / 386.08858 in
1 lbm = 0.0025900 lbf sec^2 / in
1 g = 386.08858 in / sec^2
1 g =  32.17405 ft / sec^2
1 kg = 2.20462 lbm
1 N = 0.22481 lbf

weight density : 1 lbf / in^3
weight density : 1  N  /  m^3

mass density = ( 1 lbf / in^3 ) / g
mass density = ( 1 lbf / in^3 ) / ( 386.08858 in / sec^2 ) = 0.002590 lbf sec^2 / in^4
mass density = ( 1  N  /  m^3 ) / g
mass density = ( 1 kg / m^2 sec^2 ) / ( 9.80665 m / sec^2 ) = 0.101972 kg / m^3


EXAMPLE 1 (mN-mm) - What is the WEIGHT and MASS of 1 cubic meter of steel

4130 Alloy Steel, Tempered, Ultra High Strength
E = 2.068428E+11  N / m^2  = 2.068428E+8  kPa  = 2.068428E+8  mN / mm^2
nu = 0.32
rho = 7833.394  kg / m^3  = 7.833394E-6  kg / mm^3

$ cubicmeter_mm_steel.dat
ID,NASTRAN,cubicmeter_mm_steel

SOL 101
CEND
ECHO = NONE
OUTPUT
DISPLACEMENT(PLOT,REAL) = ALL
OLOAD(PLOT,REAL) = ALL
SPCFORCES(PLOT,REAL) = ALL
SUBCASE 1
  LABEL = Subcase - Statics 1
  LOAD = 1
  SPC = 2
BEGIN BULK
PARAM      K6ROT100.0000
PARAM    POSTEXT     YES
$------------------------------------------------------------------------
PARAM    UNITSYS   MN-MM
$------------------------------------------------------------------------
GRID*                  1               00.0000000000E+000.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  2               00.0000000000E+000.0000000000E+00+
*       1.0000000000E+03               0
GRID*                  3               00.0000000000E+001.0000000000E+03+
*       0.0000000000E+00               0
GRID*                  4               00.0000000000E+001.0000000000E+03+
*       1.0000000000E+03               0
GRID*                  5               01.0000000000E+030.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  6               01.0000000000E+030.0000000000E+00+
*       1.0000000000E+03               0
GRID*                  7               01.0000000000E+031.0000000000E+03+
*       0.0000000000E+00               0
GRID*                  8               01.0000000000E+031.0000000000E+03+
*       1.0000000000E+03               0
CHEXA          1       1       2       1       3       4       6       5+
+              7       8
PSOLID         1       1       0                           SMECH
$------------------------------------------------------------------------
$ MAT1    MID      E       G       NU      RHO     A      TREF     GE
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
MAT1           12.0684+8        0.3200007.8334-6
$------------------------------------------------------------------------
$ GRAV    SID     CID      A       N1      N2      N3      MB
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
GRAV           1       0 9806.65  0.0000  0.0000-1.00000
SPC            2       1  123456  0.0000
SPC            2       3  123456  0.0000
SPC            2       5  123456  0.0000
SPC            2       7  123456  0.0000
ENDDATA

The results in the .f06 file of executing the previous Nastran bulk data file yields a reaction force in the T3 direction of
T3 = 7.681902E+07

F = m g  = W
m = ( 7.681902E+07  mN ) / ( 9806.65  mm / sec^2 )
m = ( 7.681902E+07  kg mm / sec^2 ) / ( 9806.65  mm / sec^2 ) = 7833.36 kg


EXAMPLE 2 (N-m) - What is the WEIGHT and MASS of 1 cubic meter of steel

4130 Alloy Steel, Tempered, Ultra High Strength
E = 2.068428E+11  N / m^2
nu = 0.32
rho = 7833.394  kg / m^3

$ cubicmeter_m_steel.dat
ID,NASTRAN,cubicmeter_m_steel
SOL 101
CEND
ECHO = NONE
OUTPUT
DISPLACEMENT(PLOT,REAL) = ALL
OLOAD(PLOT,REAL) = ALL
SPCFORCES(PLOT,REAL) = ALL
SUBCASE 1
  LABEL = Subcase - Statics 1
  LOAD = 1
  SPC = 2
BEGIN BULK
PARAM      K6ROT100.0000
PARAM    POSTEXT     YES
$------------------------------------------------------------------------
PARAM    UNITSYS    N-M
$------------------------------------------------------------------------
GRID*                  1               00.0000000000E+000.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  2               00.0000000000E+000.0000000000E+00+
*       1.0000000000E+00               0
GRID*                  3               00.0000000000E+001.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  4               00.0000000000E+001.0000000000E+00+
*       1.0000000000E+00               0
GRID*                  5               01.0000000000E+000.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  6               01.0000000000E+000.0000000000E+00+
*       1.0000000000E+00               0
GRID*                  7               01.0000000000E+001.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  8               01.0000000000E+001.0000000000E+00+
*       1.0000000000E+00               0
CHEXA          1       1       2       1       3       4       6       5+
+              7       8
PSOLID         1       1       0                           SMECH
$------------------------------------------------------------------------
$ MAT1    MID      E       G       NU      RHO     A      TREF     GE
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
MAT1           12.068+11        0.3200007833.394
$------------------------------------------------------------------------
$ GRAV    SID     CID      A       N1      N2      N3      MB
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
GRAV           1       0 9.80665  0.0000  0.0000-1.00000
SPC            2       1  123456  0.0000
SPC            2       3  123456  0.0000
SPC            2       5  123456  0.0000
SPC            2       7  123456  0.0000
ENDDATA

The results in the .f06 file of executing the previous Nastran bulk data file yields a reaction force in the T3 direction of
T3 = 7.681902E+04

F = m g  = W
m = ( 7.681931E+04  N ) / ( 9.80665  m / sec^2 )
m = ( 7.681931E+04  kg m / sec^2 ) / ( 9.80665  m / sec^2 ) = 7833.39  kg


EXAMPLE 3 (lbf-in) - What is the WEIGHT and MASS of 1 cubic meter of steel

4130 Alloy Steel, Tempered, Ultra High Strength
E = 3.00E+7  lbf / in^2
nu = 0.32
rho = 7.324E-4  lbm / in^3

$ cubicmeter_in_steel.dat
ID,NASTRAN,cubicmeter_in_steel
SOL 101
CEND
ECHO = NONE
OUTPUT
DISPLACEMENT(PLOT,REAL) = ALL
OLOAD(PLOT,REAL) = ALL
SPCFORCES(PLOT,REAL) = ALL
SUBCASE 1
  LABEL = Subcase - Statics 1
  LOAD = 1
  SPC = 2
BEGIN BULK
PARAM      K6ROT100.0000
PARAM    POSTEXT     YES
$------------------------------------------------------------------------
PARAM    UNITSYS  LBF-IN
$------------------------------------------------------------------------
GRID*                  1               00.0000000000E+000.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  2               00.0000000000E+000.0000000000E+00+
*       3.9370000000E+01               0
GRID*                  3               00.0000000000E+003.9370000000E+01+
*       0.0000000000E+00               0
GRID*                  4               00.0000000000E+003.9370000000E+01+
*       3.9370000000E+01               0
GRID*                  5               03.9370000000E+010.0000000000E+00+
*       0.0000000000E+00               0
GRID*                  6               03.9370000000E+010.0000000000E+00+
*       3.9370000000E+01               0
GRID*                  7               03.9370000000E+013.9370000000E+01+
*       0.0000000000E+00               0
GRID*                  8               03.9370000000E+013.9370000000E+01+
*       3.9370000000E+01               0
CHEXA          1       1       2       4       8       6       1       3+
+              7       5
PSOLID         1       1       0                           SMECH
$------------------------------------------------------------------------
$ MAT1    MID      E       G       NU      RHO     A      TREF     GE
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
MAT1           13.0000+7        0.320000 7.324-4
$------------------------------------------------------------------------
$ GRAV    SID     CID      A       N1      N2      N3      MB
$--1---|$--2---|$--3---|$--4---|$--5---|$--6---|$--7---|$--8---|$--9---|$--10--|
GRAV           1       0386.0886  0.0000  0.0000-1.00000
SPC            2       1  123456  0.0000
SPC            2       3  123456  0.0000
SPC            2       5  123456  0.0000
SPC            2       7  123456  0.0000
ENDDATA

The results in the .f06 file of executing the previous Nastran bulk data file yields a reaction force in the T3 direction of
T3 = 1.725568E+04

( 1.725568E+04  lbf ) ( 386.08858 lbm in / lbf sec^2 ) / ( 386.08858 in / sec^2 )
= 1.725568E+04  lbm

( 1.725568E+04  lbm ) / ( 2.20462 lbm / kg ) = 7827.1 kg

The difference is round-off.


EXAMPLE 4 (mN-mm) -Femap

image.png

File / Import / Analysis Model / Nastran / cubicmeter_mm_steel.dat

T3 = 7.681941E+07

image.png

Tools / Mass Properties / Mesh Properties

image.png


EXAMPLE 5 (N-m) - Femap

image.png


File / Import / Analysis Model / Nastran / cubicmeter_m_steel.dat

T3 = 7.681935E+07



image.png

Tools / Mass Properties / Mesh Properties

image.png


EXAMPLE 6 (lbf-in) -Femap

image.png

File / Import / Analysis Model / Nastran / cubicmeter_in_steel.dat

T3 = 1.725568E+04

image.png

Tools / Mass Properties / Mesh Properties

image.png

KB Article ID# KB000073658_EN_US

Contents

SummaryDetails

Associated Components