You can now use the Create Material command to define a material for durability analysis when you create or edit specialist durability solutions and local definitions. The Create Durability Material Properties dialog box opens with the pre-set compatible definition type, based on the analysis template you selected.
You can now use the Create Material command to define a material for durability analysis when you create or edit specialist durability solutions and local definitions. The Create Durability Material Properties dialog box opens with the pre-set compatible definition type, based on the analysis template you selected.
This command can be accessed within the Specialist Durability Local Definition and Specialist Durability Solution dialog boxes.
Application |
Pre/Post |
Prerequisites |
A Simulation file as the work part and displayed part A stress life, strain life, or weld analysis template defined |
Command Finder |
Durability Solution or Local Definition |
Simulation Navigator |
Right-click a specialist durability solution process or a local definition node Edit |
Location in dialog box |
Material Definition page Material Definition group |